Motion Industries - Free CAD models - Modular Style Mist Separator AFM40-N04C-6Z - TraceParts
Motion Industries
By Motion Industries

Modular Style Mist Separator AFM40-N04C-6Z

Manufacturer SMC
Description Modular Style Mist Separator, 0.3 μm Rating, 39 cfm Air Flow Capacity, 145 psi Max, 1/2 NPT Ports, Automatic (Normally Closed) Drain
Part Number AFM40-N04C-6Z
MI Item Number 02879704
Distributor Motion Industries
Motion Internal Description AFM40-N04C-6Z MIST SEPERATOR
E-Shop link https://www.motionindustries.com/products/sku/02879704
Air Flow Capacity 39 cfm
Body Size 40
Bowl Options Nylon Bowl
Drain Type Automatic (Normally Closed)
Element Life 2 yr
Filter Rating 0.3 μm
Filter Type Mist Separator
Fluid Compatibility Air
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Oil Removal Capacity 0.8 ppm
Overall Height 204 mm
Overall Length 70 mm
Overall Width 73 mm
Port Size 1/2 NPT
Proof Pressure 218 psi
Standards Met CE, CSA, UL, JIS
Thread Standard NPT
Weight 1.32 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Body Size Bowl Options Drain Type Element Life Filter Rating Filter Type Fluid Compatibility Maximum Operating Pressure Maximum Operating Temperature Oil Removal Capacity Overall Height Overall Length Overall Width Port Size Proof Pressure Standards Met Thread Standard Weight
1 1 02879704 Modular Style Mist Separator, 0.3 μm Rating, 39 cfm Air Flow Capacity, 145 psi Max, 1/2 NPT Ports, Automatic (Normally Closed) Drain 39 cfm 40 Nylon Bowl Automatic (Normally Closed) 2 yr 0.3 μm Mist Separator Air 145 psi 140 °F 0.8 ppm 204 mm 70 mm 73 mm 1/2 NPT 218 psi CE, CSA, UL, JIS NPT 1.32 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map