Motion Industries - Free CAD models - Modular Style Mist Separator AFM20-F02C-C - TraceParts
Motion Industries
By Motion Industries

Modular Style Mist Separator AFM20-F02C-C

Manufacturer SMC
Description Modular Style Mist Separator, 0.3 μm Rating, 7 cfm Air Flow Capacity, 145 psi Max, 1/4 BSPP Ports, Automatic (Normally Closed) Drain
Part Number AFM20-F02C-C
MI Item Number 02906327
Distributor Motion Industries
Motion Internal Description AFM20-F02C-C FILTER LUBRICATOR
E-Shop link https://www.motionindustries.com/products/sku/02906327
Air Flow Capacity 7 cfm
Body Size 20
Bowl Options Polycarbonate Bowl with Guard
Drain Type Automatic (Normally Closed)
Element Life 2 yr
Filter Rating 0.3 μm
Filter Type Mist Separator
Fluid Compatibility Air
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Oil Removal Capacity 0.8 ppm
Overall Height 115 mm
Overall Length 40 mm
Overall Width 40 mm
Port Size 1/4 BSPP
Proof Pressure 218 psi
Standards Met CE, CSA, UL, JIS
Thread Standard G
Weight 0.44 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Body Size Bowl Options Drain Type Element Life Filter Rating Filter Type Fluid Compatibility Maximum Operating Pressure Maximum Operating Temperature Oil Removal Capacity Overall Height Overall Length Overall Width Port Size Proof Pressure Standards Met Thread Standard Weight
1 1 02906327 Modular Style Mist Separator, 0.3 μm Rating, 7 cfm Air Flow Capacity, 145 psi Max, 1/4 BSPP Ports, Automatic (Normally Closed) Drain 7 cfm 20 Polycarbonate Bowl with Guard Automatic (Normally Closed) 2 yr 0.3 μm Mist Separator Air 145 psi 140 °F 0.8 ppm 115 mm 40 mm 40 mm 1/4 BSPP 218 psi CE, CSA, UL, JIS G 0.44 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map