Motion Industries - Free CAD models - Modular Style Air Filter AF50-N06-6Z - TraceParts
Motion Industries
By Motion Industries

Modular Style Air Filter AF50-N06-6Z

Manufacturer SMC
Description Modular Style Air Filter, 3/4 NPT Ports, Manual Drain
Part Number AF50-N06-6Z
MI Item Number 05812651
Distributor Motion Industries
Motion Internal Description AF50-N06-6Z
E-Shop link https://www.motionindustries.com/products/sku/05812651
Body Size 50
Bowl Material Nylon Bowl
Drain Method Manual
Drain Type Manual
Filter Type Modular Style Filter
Port Gender Female
Port Size 3/4 NPT
Thread Standard NPT
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Material Drain Method Drain Type Filter Type Port Gender Port Size Thread Standard
1 1 05812651 Modular Style Air Filter, 3/4 NPT Ports, Manual Drain 50 Nylon Bowl Manual Manual Modular Style Filter Female 3/4 NPT NPT

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map