Motion Industries - Free CAD models - Modular Style Air Filter AF40-04D-R-A - TraceParts
Motion Industries
By Motion Industries

Modular Style Air Filter AF40-04D-R-A

Manufacturer SMC
Description Modular Style Air Filter, 1/2 NPT Ports, Automatic (Normally Open) Drain
Part Number AF40-04D-R-A
MI Item Number 07529661
Distributor Motion Industries
Motion Internal Description AF40-04D-R-A
E-Shop link https://www.motionindustries.com/products/sku/07529661
Body Size 40
Bowl Material Polycarbonate Bowl
Drain Method Automatic
Drain Type Automatic (Normally Open)
Filter Type Modular Style Filter
Port Gender Female
Port Size 1/2 NPT
Thread Standard NPT
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Material Drain Method Drain Type Filter Type Port Gender Port Size Thread Standard
1 1 07529661 Modular Style Air Filter, 1/2 NPT Ports, Automatic (Normally Open) Drain 40 Polycarbonate Bowl Automatic Automatic (Normally Open) Modular Style Filter Female 1/2 NPT NPT

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map