Motion Industries - Free CAD models - Modular Style Air Filter AF30-N02C-Z - TraceParts
Motion Industries
By Motion Industries

Modular Style Air Filter AF30-N02C-Z

Manufacturer SMC
Description Modular Style Air Filter, 5 micron, 100 scfm, 1/4 NPT Ports, Manual Drain
Part Number AF30-N02C-Z
MI Item Number 02004462
Distributor Motion Industries
Motion Internal Description AF30-N02C-Z (OLD NAF3000-N02C)
E-Shop link https://www.motionindustries.com/products/sku/02004462
Air Flow Capacity 100 scfm
Body Size 30
Bowl Capacity 0.78 oz
Bowl Material Polycarbonate Bowl
Drain Method Manual
Drain Type Manual
Element Life 2 yr
Filter Rating 5 μm
Filter Type Modular Style Filter
Fluid Compatibility Air
Maximum Operating Pressure 220 psi
Maximum Operating Temperature 140 °F
Micron Rating 5 micron
Overall Height 5.08 in
Overall Length 2.09 in
Overall Width 0.64 in
Port Gender Female
Port Size 1/4 NPT
Proof Pressure 218 psi
Standards Met ASTM B117-07a
Thread Standard NPT
Weight 0.73 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Body Size Bowl Capacity Bowl Material Drain Method Drain Type Element Life Filter Rating Filter Type Fluid Compatibility Maximum Operating Pressure Maximum Operating Temperature Micron Rating Overall Height Overall Length Overall Width Port Gender Port Size Proof Pressure Standards Met Thread Standard Weight
1 1 02004462 Modular Style Air Filter, 5 micron, 100 scfm, 1/4 NPT Ports, Manual Drain 100 scfm 30 0.78 oz Polycarbonate Bowl Manual Manual 2 yr 5 μm Modular Style Filter Air 220 psi 140 °F 5 micron 5.08 in 2.09 in 0.64 in Female 1/4 NPT 218 psi ASTM B117-07a NPT 0.73 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map