Motion Industries - Free CAD models - Modular Style Air Filter AF30-03-8 - TraceParts
Motion Industries
By Motion Industries

Modular Style Air Filter AF30-03-8

Manufacturer SMC
Description Modular Style Air Filter, 3/8 BSPT
Part Number AF30-03-8
MI Item Number 04558027
Distributor Motion Industries
Motion Internal Description AF30-03-8
E-Shop link https://www.motionindustries.com/products/sku/04558027
Body Size 30 mm
Port Gender Female
Port Size 3/8 BSPT
Thread Standard BSPT
Weight 0.85 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Port Gender Port Size Thread Standard Weight
1 1 04558027 Modular Style Air Filter, 3/8 BSPT 30 mm Female 3/8 BSPT BSPT 0.85 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map