Motion Industries - Free CAD models - Modular Air Lubricator AL40-N04B-2Z - TraceParts
Motion Industries
By Motion Industries

Modular Air Lubricator AL40-N04B-2Z

Manufacturer SMC
Description Modular Air Lubricator, 3/8 NPT, Polycarbonate Bowl, 1.86 oz Oil Capacity
Part Number AL40-N04B-2Z
MI Item Number 03663046
Distributor Motion Industries
Motion Internal Description AL40-N04B-2Z VALVE
E-Shop link https://www.motionindustries.com/products/sku/03663046
Body Size 40
Bowl Material Metal
Bowl Options None
Includes Bracket
Maximum Flow Rate 177 ft³/min
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Minimum Operating Temperature 23 °F
Oil Capacity 4.56 oz
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Overall Height 6.93 in
Overall Length 2.76 in
Overall Width 2.76 in
Port Size 1/2 NPT
Proof Pressure 218 psi
Recommended Lubricants Class 1 Turbine Oil (ISO VG 32)
Standards Met JIS
Weight 1.40 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Material Bowl Options Includes Maximum Flow Rate Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Temperature Oil Capacity Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Port Size Proof Pressure Recommended Lubricants Standards Met Weight
1 1 03663046 Modular Air Lubricator, 3/8 NPT, Polycarbonate Bowl, 1.86 oz Oil Capacity 40 Metal None Bracket 177 ft³/min 145 psi 140 °F 23 °F 4.56 oz Air 23 to 140 °F 6.93 in 2.76 in 2.76 in 1/2 NPT 218 psi Class 1 Turbine Oil (ISO VG 32) JIS 1.40 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map