Motion Industries
By Motion Industries

ML1-Mechanically Jointed Rodless Air Cylinder, ML1C25G-300H

Manufacturer SMC
Description ML1-Mechanically Jointed Rodless Air Cylinder, 25 mm Bore Dia, ML1C Series
Manufacturer Part Number ML1C25G-300H
MI Item Number 03841489
Distributor Motion Industries
Motion Internal Description ML1C25G-300H
E-Shop link https://www.motionindustries.com/products/sku/03841489
Bore Diameter 25 mm
Control Method Brake - With 2 Adjusting Units
Cushion Type Air Cushion
Cylinder Style Mechanically Jointed
Guide Type Cam Follower Guide - with Brake
Maximum Operating Pressure 116 psi
Minimum Operating Pressure 14 psi
Mounting Type Basic
Operating Pressure Range 14 to 116 psi
Operating Temperature Range 41 to 140°F
Overall Height 85.5 mm
Overall Length 574 mm
Overall Width 108 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/8 BSPT
Port Thread Standard BSPT
Proof Pressure 174 psi
Series ML1C
Stroke Adjuster Type H = (Left: High Load Shock Absorbers + Adjustment Bolts), (Right: High Load Shock Absorbers + Adjustment Bolts)
Stroke Length 300 mm
Weight 17.15 lbs
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map