Motion Industries - Free CAD models - MK-Z Rotary Clamp Cylinder MKB16-20RNZ - TraceParts
Motion Industries
By Motion Industries

MK-Z Rotary Clamp Cylinder MKB16-20RNZ

Manufacturer SMC
Description MK-Z Rotary Clamp Cylinder, Standard w/Auto Switch Mounting Grooves, 16 mm Bore
Manufacturer Part Number MKB16-20RNZ
MI Item Number 04650365
Distributor Motion Industries
Motion Internal Description MKB16-20RNZ
E-Shop link https://www.motionindustries.com/products/sku/04650365
Arm Opening Angles 90 °
Body Options Arm
Bore Diameter 16 mm
Clamp Force at 0.5MPa 75 mm
Clamp Stroke 20 mm
Cushion Type Rubber Bumper
Maximum Cylinder Stroke 20 mm
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.1 Mpa
Mounting Type Basic
Number of Auto Switches 2
Operating Pressure Range +0.1 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Arm;Auto Switch
Overall Body Height 29 mm
Overall Body Length 124.5 mm
Overall Body Width 29 mm
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure +1.5 Mpa
Rotary Direction Clockwise
Weight 0.77 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Arm Opening Angles Body Options Bore Diameter Clamp Force at 0.5MPa Clamp Stroke Cushion Type Maximum Cylinder Stroke Maximum Operating Pressure Minimum Operating Pressure Mounting Type Number of Auto Switches Operating Pressure Range Operating Temperature Range Options Included Overall Body Height Overall Body Length Overall Body Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rotary Direction Weight
1 1 04650365 MK-Z Rotary Clamp Cylinder, Standard w/Auto Switch Mounting Grooves, 16 mm Bore 90 ° Arm 16 mm 75 mm 20 mm Rubber Bumper 20 mm +1 Mpa2 +0.1 Mpa Basic 2 +0.1 to +1 Mpa -10 to +60 °C Arm;Auto Switch 29 mm 124.5 mm 29 mm Double-Acting Female M5x0.8 ISO +1.5 Mpa Clockwise 0.77 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map