Motion Industries - Free CAD models - Mist Separator AM650-F10BD - TraceParts
Motion Industries
By Motion Industries

Mist Separator AM650-F10BD

Manufacturer SMC
Description Mist Separator, 1 BSPP Ports, Automatic (Normally Open) Drain
Part Number AM650-F10BD
MI Item Number 03259561
Distributor Motion Industries
Motion Internal Description AM650-F10BD MIST SEPARATOR
E-Shop link https://www.motionindustries.com/products/sku/03259561
Body Size 650
Bowl Options Metal Bowl With Sight Glass
Drain Type Automatic (Normally Open)
Filter Type Mist Separator
Port Size 1 BSPP
Thread Standard G
Weight 15.40 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Options Drain Type Filter Type Port Size Thread Standard Weight
1 1 03259561 Mist Separator, 1 BSPP Ports, Automatic (Normally Open) Drain 650 Metal Bowl With Sight Glass Automatic (Normally Open) Mist Separator 1 BSPP G 15.40 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map