Motion Industries - Free CAD models - Mist Separator AFM30-03-2 - TraceParts
Motion Industries
By Motion Industries

Mist Separator AFM30-03-2

Manufacturer SMC
Description Mist Separator, 0.3 μm Rating, 16 cfm Air Flow Capacity, 145 psi Max, 3/8 BSPT Ports, Manual Drain
Part Number AFM30-03-2
MI Item Number 03905489
Distributor Motion Industries
Motion Internal Description AFM30-03-2
E-Shop link https://www.motionindustries.com/products/sku/03905489
Air Flow Capacity 16 cfm
Body Size 30
Bowl Options Metal Bowl
Drain Type Manual
Element Life 2 yr
Filter Rating 0.3 μm
Filter Type Mist Separator
Fluid Compatibility Air
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Oil Removal Capacity 0.8 ppm
Overall Height 142 mm
Overall Length 53 mm
Overall Width 57 mm
Port Size 3/8 BSPT
Proof Pressure 218 psi
Standards Met CE; CSA/UL; JIS
Thread Standard Rc
Weight 0.82 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Body Size Bowl Options Drain Type Element Life Filter Rating Filter Type Fluid Compatibility Maximum Operating Pressure Maximum Operating Temperature Oil Removal Capacity Overall Height Overall Length Overall Width Port Size Proof Pressure Standards Met Thread Standard Weight
1 1 03905489 Mist Separator, 0.3 μm Rating, 16 cfm Air Flow Capacity, 145 psi Max, 3/8 BSPT Ports, Manual Drain 16 cfm 30 Metal Bowl Manual 2 yr 0.3 μm Mist Separator Air 145 psi 140 °F 0.8 ppm 142 mm 53 mm 57 mm 3/8 BSPT 218 psi CE; CSA/UL; JIS Rc 0.82 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map