Motion Industries - Free CAD models - Micro Mist Separator AMD150C-N02C-T - TraceParts
Motion Industries
By Motion Industries

Micro Mist Separator AMD150C-N02C-T

Manufacturer SMC
Description Micro Mist Separator, 0.01 µm Rating, 7 cfm Air Flow Capacity, 145 psi Max, 1/4 NPT Ports, Automatic (Normally Closed) Drain
Part Number AMD150C-N02C-T
MI Item Number 04558274
Distributor Motion Industries
Motion Internal Description AMD150C-N02C-T
E-Shop link https://www.motionindustries.com/products/sku/04558274
Air Flow Capacity 7 cfm
Body Size 150C
Bowl Options Metal Bowl With Sight Glass
Drain Type Automatic (Normally Closed)
Element Life 2 yr
Filter Rating 0.01 µm
Filter Type Micro Mist Separator
Fluid Compatibility Air
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Oil Removal Capacity 0.008 ppm
Overall Height 229 mm
Overall Length 63 mm
Overall Width 63 mm
Port Size 1/4 NPT
Proof Pressure 218 psi
Standards Met CE, CSA, JIS, UL
Thread Standard NPT
Weight 1.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Body Size Bowl Options Drain Type Element Life Filter Rating Filter Type Fluid Compatibility Maximum Operating Pressure Maximum Operating Temperature Oil Removal Capacity Overall Height Overall Length Overall Width Port Size Proof Pressure Standards Met Thread Standard Weight
1 1 04558274 Micro Mist Separator, 0.01 µm Rating, 7 cfm Air Flow Capacity, 145 psi Max, 1/4 NPT Ports, Automatic (Normally Closed) Drain 7 cfm 150C Metal Bowl With Sight Glass Automatic (Normally Closed) 2 yr 0.01 µm Micro Mist Separator Air 145 psi 140 °F 0.008 ppm 229 mm 63 mm 63 mm 1/4 NPT 218 psi CE, CSA, JIS, UL NPT 1.20 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map