Motion Industries - Free CAD models - Metric Two-Piece Industry Standard Clamping Coupling 2MISCC-10-10 - TraceParts
Motion Industries
By Motion Industries

Metric Two-Piece Industry Standard Clamping Coupling 2MISCC-10-10

Manufacturer Climax Metal Products
Description Metric Two-Piece Industry Standard Clamping Coupling, 2MISCC Series, Bore - Side 1: 10 mm, Bore - Side 2: 10 mm
Part Number 2MISCC-10-10
MI Item Number 07027934
Distributor Motion Industries
Motion Internal Description 2MISCC-10-10 CLAMP CPLG
E-Shop link https://www.motionindustries.com/products/sku/07027934
Bore - Side 1 10 mm
Bore - Side 2 10 mm
Coupling Material Steel - ASTM A108
Coupling Type Two-Piece Clamp Without Keyway
Finish / Coating Black Oxide
Harmonization Code 8483.60.8000
Outside Diameter 29 mm
Overall Length 45 mm
Screw Thread Size M4 x 12
Screw Type / Material Hex Socket Cap Screw
Series 2MISCC
Weight 0.44 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore - Side 1 Bore - Side 2 Coupling Material Coupling Type Finish / Coating Harmonization Code Outside Diameter Overall Length Screw Thread Size Screw Type / Material Series Weight
1 1 07027934 Metric Two-Piece Industry Standard Clamping Coupling, 2MISCC Series, Bore - Side 1: 10 mm, Bore - Side 2: 10 mm 10 mm 10 mm Steel - ASTM A108 Two-Piece Clamp Without Keyway Black Oxide 8483.60.8000 29 mm 45 mm M4 x 12 Hex Socket Cap Screw 2MISCC 0.44 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map