Motion Industries - Free CAD models - Metric Keyless Rigid Coupling Series C600 C600M-74 - TraceParts
Motion Industries
By Motion Industries

Metric Keyless Rigid Coupling Series C600 C600M-74

Manufacturer Climax Metal Products
Description Metric Keyless Rigid Coupling Series C600, 74 mm Bore, 170 mm OD, 4.410 in Length, Steel
Part Number C600M-74
MI Item Number 06707900
Distributor Motion Industries
Motion Internal Description C600M-74 74MM X 170MM KEYLESS
E-Shop link https://www.motionindustries.com/products/sku/06707900
Material Steel
Bore Diameter 74 mm
Coupling Length 4.410 in
Harmonization Code 8483.60.8000
Length Through Bore 4.0950 in
Maximum Transmitted Torque 11264 ft·lb
Number of Locking Screws 10
Outside Diameter 170 mm
Screw Thread Size M12 x 80
Series C600
Weight 28.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Diameter Coupling Length Harmonization Code Length Through Bore Maximum Transmitted Torque Number of Locking Screws Outside Diameter Screw Thread Size Series Weight
1 1 06707900 Metric Keyless Rigid Coupling Series C600, 74 mm Bore, 170 mm OD, 4.410 in Length, Steel Steel 74 mm 4.410 in 8483.60.8000 4.0950 in 11264 ft·lb 10 170 mm M12 x 80 C600 28.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map