Motion Industries - Free CAD models - Metric Keyless Rigid Coupling Series C600 C600M-65 - TraceParts
Motion Industries
By Motion Industries

Metric Keyless Rigid Coupling Series C600 C600M-65

Manufacturer Climax Metal Products
Description Metric Keyless Rigid Coupling Series C600, 65 mm Bore, 148 mm OD, 3.740 in Length, Steel
Part Number C600M-65
MI Item Number 06707896
Distributor Motion Industries
Motion Internal Description C600M-65 65MM X 148MM KEYLESS
E-Shop link https://www.motionindustries.com/products/sku/06707896
Material Steel
Bore Diameter 65 mm
Coupling Length 3.740 in
Harmonization Code 8483.60.8000
Length Through Bore 3.4640 in
Maximum Transmitted Torque 8186 ft·lb
Number of Locking Screws 12
Outside Diameter 148 mm
Screw Thread Size M10 x 65
Series C600
Weight 19.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Diameter Coupling Length Harmonization Code Length Through Bore Maximum Transmitted Torque Number of Locking Screws Outside Diameter Screw Thread Size Series Weight
1 1 06707896 Metric Keyless Rigid Coupling Series C600, 65 mm Bore, 148 mm OD, 3.740 in Length, Steel Steel 65 mm 3.740 in 8483.60.8000 3.4640 in 8186 ft·lb 12 148 mm M10 x 65 C600 19.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map