Motion Industries - Free CAD models - Metric Keyless Rigid Coupling Series C600 C600M-36 - TraceParts
Motion Industries
By Motion Industries

Metric Keyless Rigid Coupling Series C600 C600M-36

Manufacturer Climax Metal Products
Description Metric Keyless Rigid Coupling Series C600, 36 mm Bore, 96 mm OD, 2.4220 in Length, Steel
Part Number C600M-36
MI Item Number 06707936
Distributor Motion Industries
Motion Internal Description C600M-36 36MM X 96MM KEYLESS
E-Shop link https://www.motionindustries.com/products/sku/06707936
Material Steel
Bore Diameter 36 mm
Coupling Length 2.4220 in
Harmonization Code 8483.60.8000
Length Through Bore 2.2050 in
Maximum Transmitted Torque 1697 ft·lb
Number of Locking Screws 7
Outside Diameter 96 mm
Screw Thread Size M8 x 45
Series C600
Weight 5.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Diameter Coupling Length Harmonization Code Length Through Bore Maximum Transmitted Torque Number of Locking Screws Outside Diameter Screw Thread Size Series Weight
1 1 06707936 Metric Keyless Rigid Coupling Series C600, 36 mm Bore, 96 mm OD, 2.4220 in Length, Steel Steel 36 mm 2.4220 in 8483.60.8000 2.2050 in 1697 ft·lb 7 96 mm M8 x 45 C600 5.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map