Motion Industries - Free CAD models - Metric Keyless Rigid Coupling Series C600 C600M-110 - TraceParts
Motion Industries
By Motion Industries

Metric Keyless Rigid Coupling Series C600 C600M-110

Manufacturer Climax Metal Products
Description Metric Keyless Rigid Coupling Series C600, 110 mm Bore, 197 mm OD, 5.2750 in Length, Steel
Part Number C600M-110
MI Item Number 06707876
Distributor Motion Industries
Motion Internal Description C600M-110 110MM X 197MM KEYLESS
E-Shop link https://www.motionindustries.com/products/sku/06707876
Material Steel
Bore Diameter 110 mm
Coupling Length 5.2750 in
Harmonization Code 8483.60.8000
Length Through Bore 4.960 in
Maximum Transmitted Torque 25116 ft·lb
Number of Locking Screws 15
Outside Diameter 197 mm
Screw Thread Size M12 x 90
Series C600
Weight 43.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Diameter Coupling Length Harmonization Code Length Through Bore Maximum Transmitted Torque Number of Locking Screws Outside Diameter Screw Thread Size Series Weight
1 1 06707876 Metric Keyless Rigid Coupling Series C600, 110 mm Bore, 197 mm OD, 5.2750 in Length, Steel Steel 110 mm 5.2750 in 8483.60.8000 4.960 in 25116 ft·lb 15 197 mm M12 x 90 C600 43.00 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map