Motion Industries - Free CAD models - Metric Flanged Bearing, FFM003006006 - TraceParts
Motion Industries
By Motion Industries

Metric Flanged Bearing, FFM003006006

Manufacturer Bunting Bearings, LLC
Description Metric Flanged Bearing, 3 mm Bore, 6 mm OD, 6 mm Length, Powdered Metal Material
Manufacturer Part Number FFM003006006
MI Item Number 08006527
Distributor Motion Industries
Motion Internal Description FFM003006006 SAE841 METRIC FLANGE
E-Shop link https://motionindustries.com/products/sku/08006527
Bearing Material Powdered Metal
Bore Diameter 3 mm
Flange Diameter 9 mm
Flange Width 1.5 mm
Manufacturer UPC Number 717905177484
Material Specification SAE 841
Maximum P Value 2000
Maximum PV Value 50000
Maximum V Value 1200
Operating Temperature Range 10 to 220 °F
Outside Diameter 6 mm
Overall Length 6 mm
Series FFM
Sleeve Bearing Type Flanged Bearing
Standards Met ASTM
Weight 0.002 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Flange Diameter Flange Width Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Series Sleeve Bearing Type Standards Met Weight
1 1 08006527 Metric Flanged Bearing, 3 mm Bore, 6 mm OD, 6 mm Length, Powdered Metal Material Powdered Metal 3 mm 9 mm 1.5 mm 717905177484 SAE 841 2000 50000 1200 10 to 220 °F 6 mm 6 mm FFM Flanged Bearing ASTM 0.002 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map