Motion Industries - Free CAD models - Metric Cast Bronze Flanged Bearing, CFM015019020 - TraceParts
Motion Industries
By Motion Industries

Metric Cast Bronze Flanged Bearing, CFM015019020

Manufacturer Bunting Bearings, LLC
Description Metric Cast Bronze Flanged Bearing, 15 mm ID, 19 mm OD, 20 mm Length, Cast Bronze Material
Manufacturer Part Number CFM015019020
MI Item Number 08004809
Distributor Motion Industries
Motion Internal Description CFM015019020 C93200(SAE660) METRIC
E-Shop link https://motionindustries.com/products/sku/08004809
Bearing Material Cast Bronze
Bore Diameter 15 mm
Flange Diameter 23 mm
Flange Width 2.0 mm
Manufacturer UPC Number 717905205811
Material Specification C93200 (SAE660)
Maximum P Value 4000
Maximum PV Value 75000
Maximum V Value 750
Operating Temperature Range -450 to 500 °F
Outside Diameter 19 mm
Overall Length 20 mm
Series CFM
Sleeve Bearing Type Flanged Bearing
Weight 0.055 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Flange Diameter Flange Width Manufacturer UPC Number Material Specification Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Series Sleeve Bearing Type Weight
1 1 08004809 Metric Cast Bronze Flanged Bearing, 15 mm ID, 19 mm OD, 20 mm Length, Cast Bronze Material Cast Bronze 15 mm 23 mm 2.0 mm 717905205811 C93200 (SAE660) 4000 75000 750 -450 to 500 °F 19 mm 20 mm CFM Flanged Bearing 0.055 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map