Motion Industries - Free CAD models - Membrane Air Dryer IDG30LAM4-N02D - TraceParts
Motion Industries
By Motion Industries

Membrane Air Dryer IDG30LAM4-N02D

Manufacturer SMC
Description Membrane Air Dryer, 3.284 scfm Air Flow Rate, 1/4 NPT Port Size
Part Number IDG30LAM4-N02D
MI Item Number 06701929
Distributor Motion Industries
Motion Internal Description IDG30LAM4-N02D AIR DRYER, M'BRANE
E-Shop link https://www.motionindustries.com/products/sku/06701929
Inlet Air Flow Rate 3.284 scfm
Maximum Operating Temperature 122 °F
Minimum Operating Pressure 43 psi
Minimum Operating Temperature 23 °F
Outlet Air Flow Rate 2.648 scfm
Overall Height 11.770 in
Overall Length 8.660 in
Overall Width 3.465 in
Port Size 1/4 NPT
Purge Air Flow Rate 0.635 scfm
Standard Dew Point -40 °F
CAD models
Share

Product selection

Index Selector MI Item Number Description Inlet Air Flow Rate Maximum Operating Temperature Minimum Operating Pressure Minimum Operating Temperature Outlet Air Flow Rate Overall Height Overall Length Overall Width Port Size Purge Air Flow Rate Standard Dew Point
1 1 06701929 Membrane Air Dryer, 3.284 scfm Air Flow Rate, 1/4 NPT Port Size 3.284 scfm 122 °F 43 psi 23 °F 2.648 scfm 11.770 in 8.660 in 3.465 in 1/4 NPT 0.635 scfm -40 °F

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map