Motion Industries - Free CAD models - Mechanical Air Control Valve VM120-01-08 - TraceParts
Motion Industries
By Motion Industries

Mechanical Air Control Valve VM120-01-08

Manufacturer SMC
Description Mechanical Air Control Valve, Body Ported, 2 Ports, 2 Positions, Toggle Lever Operated
Manufacturer Part Number VM120-01-08
MI Item Number 02242331
Distributor Motion Industries
Motion Internal Description VM120-01-08 VALVE MECHL
E-Shop link https://www.motionindustries.com/products/sku/02242331
Actuator Type Toggle Lever
Body Material Zinc
Flow Coefficient (Cv) / Flow Factor (Kv) 2.5 mm²
Flow Direction 2-Way
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure -100 kPa
Normal State Normally Open
Number of Ports 2
Number of Positions 2
Operating Medium Air;Inert Gas
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range -5 to +60 °C
Overall Height 44 mm
Overall Length 67.5 mm
Overall Width 17 mm
Piping Type Body Ported
Port 1 Size/Type 1/8 BSPT
Port Connection Type Threaded
Port Gender Female
Seal Material Nitrile
Standards Met JIS
Valve Function Poppet
Valve Positioner Travel 60 °
Weight 0.32 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuator Type Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Maximum Operating Pressure Minimum Operating Pressure Normal State Number of Ports Number of Positions Operating Medium Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port 1 Size/Type Port Connection Type Port Gender Seal Material Standards Met Valve Function Valve Positioner Travel Weight
1 1 02242331 Mechanical Air Control Valve, Body Ported, 2 Ports, 2 Positions, Toggle Lever Operated Toggle Lever Zinc 2.5 mm² 2-Way +1 Mpa2 -100 kPa Normally Open 2 2 Air;Inert Gas -100 kPa to +1 MPa -5 to +60 °C 44 mm 67.5 mm 17 mm Body Ported 1/8 BSPT Threaded Female Nitrile JIS Poppet 60 ° 0.32 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map