Motion Industries - Free CAD models - Mechanical Air Control Valve NVM230-N02-30G - TraceParts
Motion Industries
By Motion Industries

Mechanical Air Control Valve NVM230-N02-30G

Manufacturer SMC
Description Mechanical Air Control Valve, Body Ported, 3 Ports, 2 Positions, Push Button Operated
Manufacturer Part Number NVM230-N02-30G
MI Item Number 02017148
Distributor Motion Industries
Motion Internal Description NVM230-N02-30G VALVE, MECH'L 1/4 NP
E-Shop link https://www.motionindustries.com/products/sku/02017148
Actuator Type Push Button
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 19 mm²
Flow Direction 2-Way
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure 0 Mpa
Normal State Normally Open
Number of Ports 3
Number of Positions 2
Operating Medium Air;Inert Gas
Operating Pressure Range 0 to +1 Mpa
Operating Temperature Range -5 to +60 °C
Overall Height 40 mm
Overall Length 103.6 mm
Overall Width 25 mm
Piping Type Body Ported
Port 1 Size/Type 1/4 NPT
Port Connection Type Threaded
Port Gender Female
Seal Material Nitrile
Standards Met JIS
Valve Function Poppet
Valve Positioner Travel 6.5 mm
Weight 0.37 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuator Type Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Maximum Operating Pressure Minimum Operating Pressure Normal State Number of Ports Number of Positions Operating Medium Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port 1 Size/Type Port Connection Type Port Gender Seal Material Standards Met Valve Function Valve Positioner Travel Weight
1 1 02017148 Mechanical Air Control Valve, Body Ported, 3 Ports, 2 Positions, Push Button Operated Push Button Aluminum 19 mm² 2-Way +1 Mpa2 0 Mpa Normally Open 3 2 Air;Inert Gas 0 to +1 Mpa -5 to +60 °C 40 mm 103.6 mm 25 mm Body Ported 1/4 NPT Threaded Female Nitrile JIS Poppet 6.5 mm 0.37 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map