Motion Industries - Free CAD models - MBB Tie Rod Air Cylinder, MBBG80-175-HN - TraceParts
Motion Industries
By Motion Industries

MBB Tie Rod Air Cylinder, MBBG80-175-HN

Manufacturer SMC
Description MBB Tie Rod Air Cylinder, 80 mm Bore Dia, MBB Series
Manufacturer Part Number MBBG80-175-HN
MI Item Number 05297911
Distributor Motion Industries
Motion Internal Description MBBG80-175-HN CYL, TIE ROD, END LOCK
E-Shop link https://www.motionindustries.com/products/sku/05297911
Angled Pivot Bracket - Plain MB-B08
Bore Diameter 80 mm
Clevis Mount (Detachable) - MP2 MB-D08
Cushion Type Air Cushion Both Ends
Cylinder Type Metric
Eye Mount - MP4 (Plain) MB-C08
Flange Mount - MF1/MF2 MB-F08
Foot Mounts - MS1 MB-L08
Lock Type Non-Locking Manual
Locking Position Locking at Head End
Lube Style Non-Lube
Maximum Operating Pressure 145 psi
Minimum Operating Pressure 22 psi
Mounting Type Flange (Rear);MF2
Operating Pressure Range 22 to 145 psi
Operating Temperature Range 14 to 158°F
Overall Height 100 mm
Overall Length 395 mm
Overall Width 153 mm
Piston Action Double-Acting
Port Gender Female
Port Size 3/8 BSPT
Port Thread Standard BSPT
Proof Pressure 218 psi
Rod - Thread Size M22x1.5 Male Thread
Rod Clevis Y-08M
Rod Eye I-08M
Rod Gender Male
Rod Nut NT-08
Rod Size 25 mm
Rod Thread Standard ISO
Rod Type Single Rod
Seal Kit MBB80-PS
Series MBB
Stroke Length 175 mm
Trunnion Pivot Bracket MB-S06
Weight 13.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Angled Pivot Bracket - Plain Bore Diameter Clevis Mount (Detachable) - MP2 Cushion Type Cylinder Type Eye Mount - MP4 (Plain) Flange Mount - MF1/MF2 Foot Mounts - MS1 Lock Type Locking Position Lube Style Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Rod - Thread Size Rod Clevis Rod Eye Rod Gender Rod Nut Rod Size Rod Thread Standard Rod Type Seal Kit Series Stroke Length Trunnion Pivot Bracket Weight
1 1 05297911 MBB Tie Rod Air Cylinder, 80 mm Bore Dia, MBB Series MB-B08 80 mm MB-D08 Air Cushion Both Ends Metric MB-C08 MB-F08 MB-L08 Non-Locking Manual Locking at Head End Non-Lube 145 psi 22 psi Flange (Rear);MF2 22 to 145 psi 14 to 158°F 100 mm 395 mm 153 mm Double-Acting Female 3/8 BSPT BSPT 218 psi M22x1.5 Male Thread Y-08M I-08M Male NT-08 25 mm ISO Single Rod MBB80-PS MBB 175 mm MB-S06 13.01 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map