Motion Industries - Free CAD models - Manual Air Control Valve VHK3-08F-08F - TraceParts
Motion Industries
By Motion Industries

Manual Air Control Valve VHK3-08F-08F

Manufacturer SMC
Description Manual Air Control Valve, Body Ported, 3 Ports, 2 Positions, Twist Selector Operated
Manufacturer Part Number VHK3-08F-08F
MI Item Number 02009332
Distributor Motion Industries
Motion Internal Description VHK3-08F-08F FINGER VALVE
E-Shop link https://www.motionindustries.com/products/sku/02009332
Actuator Type Twist Selector
Body Material PBT
Flow Coefficient (Cv) / Flow Factor (Kv) 9.7 mm²
Flow Direction 2-Way
Maximum Operating Pressure +1 Mpa2
Normal State Normally Open
Number of Ports 3
Number of Positions 2
Operating Medium Air
Operating Pressure Range Maximum of +1 Mpa
Operating Temperature Range 0 to +60 °C
Overall Height 41 mm
Overall Length 52.4 mm
Overall Width 18 mm
Piping Type Body Ported
Port 1 Size/Type 8 mm Push To Connect
Port 2 Size/Type 8 mm Push To Connect
Port 3 Size/Type 8 mm Push To Connect (Exhaust)
Port Connection Type Push To Connect
Port Gender Female (1P);Female (2A)
Proof Pressure +1.5 Mpa
Seal Material Nitrile
Standards Met JIS
Valve Function Poppet
Valve Positioner Travel 90 °
Weight 0.06 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuator Type Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Maximum Operating Pressure Normal State Number of Ports Number of Positions Operating Medium Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port 1 Size/Type Port 2 Size/Type Port 3 Size/Type Port Connection Type Port Gender Proof Pressure Seal Material Standards Met Valve Function Valve Positioner Travel Weight
1 1 02009332 Manual Air Control Valve, Body Ported, 3 Ports, 2 Positions, Twist Selector Operated Twist Selector PBT 9.7 mm² 2-Way +1 Mpa2 Normally Open 3 2 Air Maximum of +1 Mpa 0 to +60 °C 41 mm 52.4 mm 18 mm Body Ported 8 mm Push To Connect 8 mm Push To Connect 8 mm Push To Connect (Exhaust) Push To Connect Female (1P);Female (2A) +1.5 Mpa Nitrile JIS Poppet 90 ° 0.06 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map