Motion Industries - Free CAD models - Manifold Mount Air Regulator, ARM11AA1-310-JZ - TraceParts
Motion Industries
By Motion Industries

Manifold Mount Air Regulator, ARM11AA1-310-JZ

Manufacturer SMC
Description Manifold Mount Air Regulator, Centralized Supply, 8 mm Straight Port Type,
Manufacturer Part Number ARM11AA1-310-JZ
MI Item Number 02978761
Distributor Motion Industries
Motion Internal Description ARM11AA1-310-JZ COMP.MANIFOLD REG.
E-Shop link https://www.motionindustries.com/products/sku/02978761
Inlet Port Position Bottom
Inlet Port Type 8 mm Straight
Knob Type Top
Number of Stations 3
Outlet Port Position Bottom
Outlet Port Type 6 mm Straight
Supply Type Centralized Supply
Weight 1.33 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Inlet Port Position Inlet Port Type Knob Type Number of Stations Outlet Port Position Outlet Port Type Supply Type Weight
1 1 02978761 Manifold Mount Air Regulator, Centralized Supply, 8 mm Straight Port Type, Bottom 8 mm Straight Top 3 Bottom 6 mm Straight Centralized Supply 1.33 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map