Motion Industries - Free CAD models - Main Air Line Filter, AFF37B-N14BD-X6 - TraceParts
Motion Industries
By Motion Industries

Main Air Line Filter, AFF37B-N14BD-X6

Manufacturer SMC
Description Main Air Line Filter, 1-1/2 NPT Port Size, Automatic (Normally Open) Drain
Manufacturer Part Number AFF37B-N14BD-X6
MI Item Number 04558138
Distributor Motion Industries
Motion Internal Description AFF37B-N14BD-X6 MAINLINE FILTER, 1 1/2"
E-Shop link https://www.motionindustries.com/products/sku/04558138
Body Size 37B
Bowl Material Metal Bowl
Bowl Options With Sight Glass
Drain Method Automatic
Drain Type Automatic (Normally Open)
Filter Type Main Line Filter
Port Gender Female
Port Size 1-1/2 NPT
Thread Standard NPT
Weight 8.89 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Material Bowl Options Drain Method Drain Type Filter Type Port Gender Port Size Thread Standard Weight
1 1 04558138 Main Air Line Filter, 1-1/2 NPT Port Size, Automatic (Normally Open) Drain 37B Metal Bowl With Sight Glass Automatic Automatic (Normally Open) Main Line Filter Female 1-1/2 NPT NPT 8.89 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map