Motion Industries - Free CAD models - Leaf Chain, BL646 - TraceParts
Motion Industries
By Motion Industries

Leaf Chain, BL646

Manufacturer Tsubaki (UST)
Description Leaf Chain, Steel Material, 4 x 6 Lacing, 0.7500 in Pitch
Part Number BL646
MI Item Number 00154444
Distributor Motion Industries
Motion Internal Description BL646 LEAF CHAIN (BL646RB)
E-Shop link https://www.motionindustries.com/products/sku/00154444
Material Steel
Breaking Strength 28500 lb
Lacing 4 x 6
Link Plate Height 0.7100 in
Link Plate Thickness 0.1300 in
Pin Diameter 0.3120 in
Pitch 0.7500 in
Standards Met ANSI B29.8
Weight 2.51 lbs
Width Between Outer Plates 1.437 in
CAD models
Share

Product selection

Index Selector MI Item Number Material Breaking Strength Lacing Link Plate Height Link Plate Thickness Pin Diameter Pitch Standards Met Weight Width Between Outer Plates
1 1 00154444 Steel 28500 lb 4 x 6 0.7100 in 0.1300 in 0.3120 in 0.7500 in ANSI B29.8 2.51 lbs 1.437 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map