Motion Industries - Free CAD models - KQ2H06-01AS 1/8 PT X 6MM MALE CONNECTOR - TraceParts
Motion Industries
By Motion Industries

KQ2H06-01AS 1/8 PT X 6MM MALE CONNECTOR

Manufacturer SMC
Description KQ2H06-01AS 1/8 PT X 6MM MALE CONNECTOR
Part Number KQ2H06-01AS
MI Item Number 02367355
Distributor Motion Industries
Motion Internal Description KQ2H06-01AS 1/8 PT X 6MM MALE CONNECTOR
E-Shop link https://www.motionindustries.com/products/sku/02367355
Weight 0.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Weight
1 1 02367355 KQ2H06-01AS 1/8 PT X 6MM MALE CONNECTOR 0.01 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map