KM Series Bearing Lock Nut, KM8

 
Manufacturer FAG (Schaeffler)
Description KM Series Bearing Lock Nut, 58 mm OD
Part Number KM8
MI Item Number 02296632
Distributor Motion Industries
Motion Internal Description KM8 LOCKNUT
E-Shop link https://motionindustries.com/products/sku/02296632
Material Steel
Face Diameter 50 mm
Lock Nut Type For Lock Washer
Lock Washer or Locking Device Part Number MB8
Outside Diameter 58 mm
Overall Nut Width 9 mm
Series KM
Slot Depth 2.5 mm
Slot Width 6 mm
Thread Size M40x1.5 mm
Weight 0.17 lbs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map