KM Series Bearing Lock Nut, KM18

 
Manufacturer FAG (Schaeffler)
Description KM Series Bearing Lock Nut, 120 mm OD
Part Number KM18
MI Item Number 02165181
Distributor Motion Industries
Motion Internal Description KM 18
E-Shop link https://motionindustries.com/products/sku/02165181
Material Steel
Face Diameter 108 mm
Lock Nut Type For Lock Washer
Lock Washer or Locking Device Part Number MB18
Outside Diameter 120 mm
Overall Nut Width 16 mm
Series KM
Slot Depth 4 mm
Slot Width 10 mm
Thread Size M90x2 mm;M90x2  mm
Weight 1.25 lbs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map