Motion Industries - Free CAD models - Keyless Locking Rigid Coupling C405M-200x260 - TraceParts
Motion Industries
By Motion Industries

Keyless Locking Rigid Coupling C405M-200x260

Manufacturer Climax Metal Products
Description Keyless Locking Rigid Coupling, 200 mm Bore, 260 mm OD, 6.4960 in Length, Steel
Part Number C405M-200x260
MI Item Number 02771864
Distributor Motion Industries
Motion Internal Description C405M-200X260 KEYLESS LOCKING ASSY
E-Shop link https://www.motionindustries.com/products/sku/02771864
Material Steel
Bore Diameter 200 mm
Coupling Length 6.4960 in
Harmonization Code 8483.60.8000
Length Through Bore 5.8660 in
Maximum Transmitted Torque 110637 ft·lb
Number of Locking Screws 16
Outside Diameter 260 mm
Screw Length 110 mm
Screw Thread Size M16 x 110
Series C405
Weight 48.60 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Bore Diameter Coupling Length Harmonization Code Length Through Bore Maximum Transmitted Torque Number of Locking Screws Outside Diameter Screw Length Screw Thread Size Series Weight
1 1 02771864 Keyless Locking Rigid Coupling, 200 mm Bore, 260 mm OD, 6.4960 in Length, Steel Steel 200 mm 6.4960 in 8483.60.8000 5.8660 in 110637 ft·lb 16 260 mm 110 mm M16 x 110 C405 48.60 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map