Motion Industries - Free CAD models - Keyless Bushings, T121400 - TraceParts
Motion Industries
By Motion Industries

Keyless Bushings, T121400

Manufacturer B-LOC (Fenner)
Description Keyless Bushings, 400 mm ID, 203 mm LTB
Manufacturer Part Number T121400
MI Item Number 02583106
Distributor Motion Industries
Motion Internal Description B-LOC B112 400mm x 495mm Keyless Bushing
E-Shop link https://motionindustries.com/products/sku/02583106
Material Steel
Axial Movement No
Component Bore Diameter 495 mm
Hub Contact Pressure 150
Inside Diameter 400 mm
Installation Torque 915 Nm
Length Through Bore 203 mm
Maximum Transmitted Thrust 4257308 N
Maximum Transmitted Torque 851462 Nm
Screw Size M22 x 150
Shaft or Inside Diameter Range 400 mm
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Axial Movement Component Bore Diameter Hub Contact Pressure Inside Diameter Installation Torque Length Through Bore Maximum Transmitted Thrust Maximum Transmitted Torque Screw Size Shaft or Inside Diameter Range
1 1 02583106 Keyless Bushings, 400 mm ID, 203 mm LTB Steel No 495 mm 150 400 mm 915 Nm 203 mm 4257308 N 851462 Nm M22 x 150 400 mm

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map