Motion Industries - Free CAD models - Keyless Bushings, BCH502106-035 - TraceParts
Motion Industries
By Motion Industries

Keyless Bushings, BCH502106-035

Manufacturer B-LOC (Fenner)
Description Keyless Bushings, 1.3750 in ID, Maximum Transmitted Torque 12030 lbs, Maximum Transmitted Torque 621 ft lb, Weight 1.76 lbs
Manufacturer Part Number BCH502106-035
MI Item Number 05817753
Distributor Motion Industries
Motion Internal Description B-LOC BCH50 1-3/8" M6X35 COMPRESSION HUB
E-Shop link https://motionindustries.com/products/sku/05817753
Material Steel
Axial Movement No
Component Bore Diameter 2.9530 in
Hub Contact Pressure 24.1
Inside Diameter 1.3750 in
Installation Torque 12 ft lb
Maximum Transmitted Thrust 12030 lbs
Maximum Transmitted Torque 621 ft lb
Shaft or Inside Diameter Range 1.3750 in
Weight 1.76 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Axial Movement Component Bore Diameter Hub Contact Pressure Inside Diameter Installation Torque Maximum Transmitted Thrust Maximum Transmitted Torque Shaft or Inside Diameter Range Weight
1 1 05817753 Keyless Bushings, 1.3750 in ID, Maximum Transmitted Torque 12030 lbs, Maximum Transmitted Torque 621 ft lb, Weight 1.76 lbs Steel No 2.9530 in 24.1 1.3750 in 12 ft lb 12030 lbs 621 ft lb 1.3750 in 1.76 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map