Motion Industries - Free CAD models - Keyless Bushings, BCH502100-030 - TraceParts
Motion Industries
By Motion Industries

Keyless Bushings, BCH502100-030

Manufacturer B-LOC (Fenner)
Description Keyless Bushings, 1.0000 in ID, Maximum Transmitted Torque 6610 lbs, Maximum Transmitted Torque 248 ft lb, Weight 0.88 lbs
Manufacturer Part Number BCH502100-030
MI Item Number 05817745
Distributor Motion Industries
Motion Internal Description B-LOC BCH50 1" M5X30 COMPRESSION HUB
E-Shop link https://motionindustries.com/products/sku/05817745
Material Steel
Axial Movement No
Component Bore Diameter 2.2830 in
Hub Contact Pressure 21.2
Inside Diameter 1.0000 in
Installation Torque 7 ft lb
Maximum Transmitted Thrust 6610 lbs
Maximum Transmitted Torque 248 ft lb
Shaft or Inside Diameter Range 1.0000 in
Weight 0.88 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Axial Movement Component Bore Diameter Hub Contact Pressure Inside Diameter Installation Torque Maximum Transmitted Thrust Maximum Transmitted Torque Shaft or Inside Diameter Range Weight
1 1 05817745 Keyless Bushings, 1.0000 in ID, Maximum Transmitted Torque 6610 lbs, Maximum Transmitted Torque 248 ft lb, Weight 0.88 lbs Steel No 2.2830 in 21.2 1.0000 in 7 ft lb 6610 lbs 248 ft lb 1.0000 in 0.88 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map