Motion Industries - Free CAD models - Keyless Bushings, BCH502010-025 - TraceParts
Motion Industries
By Motion Industries

Keyless Bushings, BCH502010-025

Manufacturer B-LOC (Fenner)
Description Keyless Bushings, 0.6250 in ID, Maximum Transmitted Torque 5510 lbs, Maximum Transmitted Torque 129 ft lb, Weight 0.44 lbs
Manufacturer Part Number BCH502010-025
MI Item Number 05817737
Distributor Motion Industries
Motion Internal Description B-LOC BCH50 5/8" M5X25 COMPRESSION HUB
E-Shop link https://motionindustries.com/products/sku/05817737
Material Steel
Axial Movement No
Component Bore Diameter 1.8500 in
Hub Contact Pressure 33.9
Inside Diameter 0.6250 in
Installation Torque 7 ft lb
Maximum Transmitted Thrust 5510 lbs
Maximum Transmitted Torque 129 ft lb
Shaft or Inside Diameter Range .6250 in
Weight 0.44 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Axial Movement Component Bore Diameter Hub Contact Pressure Inside Diameter Installation Torque Maximum Transmitted Thrust Maximum Transmitted Torque Shaft or Inside Diameter Range Weight
1 1 05817737 Keyless Bushings, 0.6250 in ID, Maximum Transmitted Torque 5510 lbs, Maximum Transmitted Torque 129 ft lb, Weight 0.44 lbs Steel No 1.8500 in 33.9 0.6250 in 7 ft lb 5510 lbs 129 ft lb .6250 in 0.44 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map