Motion Industries - Free CAD models - Keyless Bushings, BCH501050-035 - TraceParts
Motion Industries
By Motion Industries

Keyless Bushings, BCH501050-035

Manufacturer B-LOC (Fenner)
Description Keyless Bushings, 50 mm ID, Maximum Transmitted Torque 94.7 kN, Maximum Transmitted Torque 2367 Nm, Weight 5.06 lbs
Manufacturer Part Number BCH501050-035
MI Item Number 05817722
Distributor Motion Industries
Motion Internal Description B-LOC BCH50 50MM M8X35 COMPRESSION HUB
E-Shop link https://motionindustries.com/products/sku/05817722
Material Steel
Axial Movement No
Component Bore Diameter 115 mm
Hub Contact Pressure 182
Inside Diameter 50 mm
Installation Torque 41 Nm
Maximum Transmitted Thrust 94.7 kN
Maximum Transmitted Torque 2367 Nm
Shaft or Inside Diameter Range 50 mm
Weight 5.06 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Axial Movement Component Bore Diameter Hub Contact Pressure Inside Diameter Installation Torque Maximum Transmitted Thrust Maximum Transmitted Torque Shaft or Inside Diameter Range Weight
1 1 05817722 Keyless Bushings, 50 mm ID, Maximum Transmitted Torque 94.7 kN, Maximum Transmitted Torque 2367 Nm, Weight 5.06 lbs Steel No 115 mm 182 50 mm 41 Nm 94.7 kN 2367 Nm 50 mm 5.06 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map