Motion Industries - Free CAD models - Keyless Bushings, BCH501038-030 - TraceParts
Motion Industries
By Motion Industries

Keyless Bushings, BCH501038-030

Manufacturer B-LOC (Fenner)
Description Keyless Bushings, 38 mm ID, Maximum Transmitted Torque 60.2 kN, Maximum Transmitted Torque 1145 Nm, Weight 2.20 lbs
Manufacturer Part Number BCH501038-030
MI Item Number 05817712
Distributor Motion Industries
Motion Internal Description B-LOC BCH50 38MM M6X30 COMPRESSION HUB
E-Shop link https://motionindustries.com/products/sku/05817712
Material Steel
Axial Movement No
Component Bore Diameter 84 mm
Hub Contact Pressure 191
Inside Diameter 38 mm
Installation Torque 16 Nm
Maximum Transmitted Thrust 60.2 kN
Maximum Transmitted Torque 1145 Nm
Shaft or Inside Diameter Range 38 mm
Weight 2.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Axial Movement Component Bore Diameter Hub Contact Pressure Inside Diameter Installation Torque Maximum Transmitted Thrust Maximum Transmitted Torque Shaft or Inside Diameter Range Weight
1 1 05817712 Keyless Bushings, 38 mm ID, Maximum Transmitted Torque 60.2 kN, Maximum Transmitted Torque 1145 Nm, Weight 2.20 lbs Steel No 84 mm 191 38 mm 16 Nm 60.2 kN 1145 Nm 38 mm 2.20 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map