Motion Industries - Free CAD models - Keyless Bushings, BCH202110-030 - TraceParts
Motion Industries
By Motion Industries

Keyless Bushings, BCH202110-030

Manufacturer B-LOC (Fenner)
Description Keyless Bushings, 1.6250 in ID, Maximum Transmitted Torque 6050 lbs, Maximum Transmitted Torque 385 ft lb, Weight 1.32 lbs
Manufacturer Part Number BCH202110-030
MI Item Number 05817651
Distributor Motion Industries
Motion Internal Description B-LOC BCH20 1-5/8" M5X30 COMPRESSION HUB
E-Shop link https://motionindustries.com/products/sku/05817651
Material Steel
Axial Movement No
Component Bore Diameter 2.9920 in
Hub Contact Pressure 13.2
Inside Diameter 1.6250 in
Installation Torque 7 ft lb
Maximum Transmitted Thrust 6050 lbs
Maximum Transmitted Torque 385 ft lb
Shaft or Inside Diameter Range 1.6250 in
Weight 1.32 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Axial Movement Component Bore Diameter Hub Contact Pressure Inside Diameter Installation Torque Maximum Transmitted Thrust Maximum Transmitted Torque Shaft or Inside Diameter Range Weight
1 1 05817651 Keyless Bushings, 1.6250 in ID, Maximum Transmitted Torque 6050 lbs, Maximum Transmitted Torque 385 ft lb, Weight 1.32 lbs Steel No 2.9920 in 13.2 1.6250 in 7 ft lb 6050 lbs 385 ft lb 1.6250 in 1.32 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map