Motion Industries
By Motion Industries

Jobber Length Drill Bit, 0571712

Manufacturer Dormer Pramet
Description Jobber Length Drill Bit - A012 Series, #5, High Speed Steel Material, 2-1/2 in Flute, 118 ° Point Angle, 3-3/4 in OAL
Manufacturer Part Number 0571712
MI Item Number 03440609
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/03440609
Material High Speed Steel
Coolant Delivery External
Cutting Direction Right Hand Cut
Double Margin No
Drill Bit Size #5
Finish/Coating TiN (Tip)
Flute Length 2-1/2 in
Helix Angle 21 to 34°
Material Grade M2
Overall Length 3-3/4 in
Parabolic Flutes No
Point Angle 118°
Point Type Split Point
Series A012
Shank Diameter 5.22 mm
Shank Type Plain Round
Specification ANSI;ISO
Spiral Direction Right Hand Spiral
Spiral Type Regular Spiral
Spiral/Cut Right Hand Spiral/Right Hand Cut
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map