Motion Industries - Free CAD models - ISO Standard Solenoid Valve VQ7-6-FIG-D-3NR - TraceParts
Motion Industries
By Motion Industries

ISO Standard Solenoid Valve VQ7-6-FIG-D-3NR

Manufacturer SMC
Description ISO Standard Solenoid Valve, 5 Ports, 3 (Pressure Center) Positions, Double Solenoid
Manufacturer Part Number VQ7-6-FIG-D-3NR
MI Item Number 06472444
Distributor Motion Industries
Motion Internal Description VQ7-6-FIG-D-3NR
E-Shop link https://www.motionindustries.com/products/sku/06472444
Flow Direction 4-Way
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 3 (Pressure Center)
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 23 to 140 °F
Seal Material Rubber
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Seal Material Solenoid Electrical Entry Solenoid Supply Voltage
1 1 06472444 ISO Standard Solenoid Valve, 5 Ports, 3 (Pressure Center) Positions, Double Solenoid 4-Way 145 psi 5 3 (Pressure Center) Double Air 23 to 140 °F Rubber DIN Terminal 24 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map