Motion Industries - Free CAD models - ISO Standard Solenoid Valve VQ7-6-FHG-D-3ZR - TraceParts
Motion Industries
By Motion Industries

ISO Standard Solenoid Valve VQ7-6-FHG-D-3ZR

Manufacturer SMC
Description ISO Standard Solenoid Valve, 5 Ports, 3 (Closed Center) Positions, Double Solenoid
Manufacturer Part Number VQ7-6-FHG-D-3ZR
MI Item Number 03188640
Distributor Motion Industries
Motion Internal Description VQ7-6-FHG-D-3ZR VALVE ISO DBL SOL
E-Shop link https://www.motionindustries.com/products/sku/03188640
Actuation Piloted Solenoid
Flow Coefficient (Cv) / Flow Factor (Kv) 1.1 (P to A/B) Cv;1.3 (A/B to EA/EB) Cv
Flow Direction 4-Way
Manual Operation Type Push Type (Tool Required)
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Number of Solenoids Double
Operating Medium Air;Inert Gas
Operating Temperature Range 23 to 140 °F
Overall Height 137.5 mm
Overall Length 155 mm
Overall Width 62 mm
Response Time 45 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation -10 to +10 %
Solenoid Coil Insulation Class B
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 1 W
Solenoid Supply Current 42 mA
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 5 (P to A/B) dm³/(s.bar);5.6 (A/B to EA/EB) dm³/(s.bar)
Standards Met JIS;JIS B 8375-1981
Weight 1.31 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Current Solenoid Supply Voltage Sonic Conductance (C) Standards Met Weight
1 1 03188640 ISO Standard Solenoid Valve, 5 Ports, 3 (Closed Center) Positions, Double Solenoid Piloted Solenoid 1.1 (P to A/B) Cv;1.3 (A/B to EA/EB) Cv 4-Way Push Type (Tool Required) 101 psi 5 3 (Closed Center) Double Air;Inert Gas 23 to 140 °F 137.5 mm 155 mm 62 mm 45 ms Rubber -10 to +10 % Class B DIN Terminal 1 W 42 mA 24 V dc 5 (P to A/B) dm³/(s.bar);5.6 (A/B to EA/EB) dm³/(s.bar) JIS;JIS B 8375-1981 1.31 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map