Motion Industries - Free CAD models - ISO Interface Solenoid Valve VSR8-8-FG-S-1Z - TraceParts
Motion Industries
By Motion Industries

ISO Interface Solenoid Valve VSR8-8-FG-S-1Z

Manufacturer SMC
Description ISO Interface Solenoid Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VSR8-8-FG-S-1Z
MI Item Number 02017348
Distributor Motion Industries
Motion Internal Description VSR8-8-FG-S-1Z VALVE, ISO, PLUG-IN
E-Shop link https://www.motionindustries.com/products/sku/02017348
Flow Coefficient (Cv) / Flow Factor (Kv) 4 Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Piping Type Base Mounted
Seal Material Rubber
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 115 V ac
Weight 1.87 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Number of Ports Number of Positions Number of Solenoids Piping Type Seal Material Solenoid Supply Frequency Solenoid Supply Voltage Weight
1 1 02017348 ISO Interface Solenoid Valve, 5 Ports, 2 Positions, Single Solenoid 4 Cv 4-Way Non-Locking Push 5 2 Single Base Mounted Rubber 50/60 Hz 115 V ac 1.87 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map