Motion Industries - Free CAD models - ISO Interface Solenoid Valve, VS7-6-FG-S-2M - TraceParts
Motion Industries
By Motion Industries

ISO Interface Solenoid Valve, VS7-6-FG-S-2M

Manufacturer SMC
Description ISO Interface Solenoid Valve, Weight 1.46 lbs
Manufacturer Part Number VS7-6-FG-S-2M
MI Item Number 02016138
Distributor Motion Industries
Motion Internal Description VS7-6-FG-S-2M VALVE ISO SGL SOL SIZE
E-Shop link https://www.motionindustries.com/products/sku/02016138
Actuation Piloted Solenoid
Flow Direction 4-Way
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 41 to 140 °F
Piping Type Base Mounted
Seal Material Metal
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 200 V ac
Weight 1.46 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Flow Direction Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Weight
1 1 02016138 ISO Interface Solenoid Valve, Weight 1.46 lbs Piloted Solenoid 4-Way 145 psi 5 2 Single Air;Inert Gas 41 to 140 °F Base Mounted Metal DIN Terminal 50/60 Hz 200 V ac 1.46 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map