Motion Industries - Free CAD models - ISO Interface Solenoid Valve VS7-6-FG-D-3NM - TraceParts
Motion Industries
By Motion Industries

ISO Interface Solenoid Valve VS7-6-FG-D-3NM

Manufacturer SMC
Description ISO Interface Solenoid Valve, 5 Ports, 2 Positions, Double Solenoid
Manufacturer Part Number VS7-6-FG-D-3NM
MI Item Number 02016075
Distributor Motion Industries
Motion Internal Description VS7-6-FG-D-3NM VALVE, ISO
E-Shop link https://www.motionindustries.com/products/sku/02016075
Actuation Piloted Solenoid
Additional Details Return Spring
Flow Coefficient (Cv) / Flow Factor (Kv) 27 mm²
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 145 psi
Maximum Set Pressure +0.83 Mpa
Minimum Set Pressure +0.1 Mpa
Number of Ports 5
Number of Positions 2
Number of Solenoids Double
Operating Medium Air;Inert Gas
Operating Temperature Range 41 to 140 °F
Overall Height 115 mm
Overall Length 171 mm
Overall Width 38 mm
Piping Type Body Ported
Response Time ≤0.015 sec
Seal Material Metal
Set Pressure Range +0.1 to +0.83 Mpa
Solenoid Allowable Voltage Fluctuation -15 to +10 %
Solenoid Coil Insulation Class B
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Voltage 24 V dc
Standards Met JIS B 8375-1975;JIS B 8735
Valve Function Spool
Weight 1.89 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Additional Details Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Maximum Set Pressure Minimum Set Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Response Time Seal Material Set Pressure Range Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Electrical Entry Solenoid Supply Voltage Standards Met Valve Function Weight
1 1 02016075 ISO Interface Solenoid Valve, 5 Ports, 2 Positions, Double Solenoid Piloted Solenoid Return Spring 27 mm² 4-Way Non-Locking Push 145 psi +0.83 Mpa +0.1 Mpa 5 2 Double Air;Inert Gas 41 to 140 °F 115 mm 171 mm 38 mm Body Ported ≤0.015 sec Metal +0.1 to +0.83 Mpa -15 to +10 % Class B DIN Terminal 24 V dc JIS B 8375-1975;JIS B 8735 Spool 1.89 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map