Motion Industries - Free CAD models - High Flow Air Lubricator AL900-N20 - TraceParts
Motion Industries
By Motion Industries

High Flow Air Lubricator AL900-N20

Manufacturer SMC
Description High Flow Air Lubricator, Polycarbonate Bowl
Part Number AL900-N20
MI Item Number 05827604
Distributor Motion Industries
Motion Internal Description AL900-N20
E-Shop link https://www.motionindustries.com/products/sku/05827604
Body Size 90
Bowl Material Polycarbonate
Includes Bowl Guard
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Minimum Operating Temperature 40 °F
Oil Capacity 16.91 fl oz
Operating Medium Air
Operating Temperature Range 40 to 140 °F
Recommended Lubricants Class 1 Turbine Oil (ISO VG 32)
Weight 4.46 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Material Includes Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Temperature Oil Capacity Operating Medium Operating Temperature Range Recommended Lubricants Weight
1 1 05827604 High Flow Air Lubricator, Polycarbonate Bowl 90 Polycarbonate Bowl Guard 145 psi 140 °F 40 °F 16.91 fl oz Air 40 to 140 °F Class 1 Turbine Oil (ISO VG 32) 4.46 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map