Motion Industries - Free CAD models - Heavy Duty Miniature MGJ6-5-F8P - TraceParts
Motion Industries
By Motion Industries

Heavy Duty Miniature MGJ6-5-F8P

Manufacturer SMC
Description Heavy Duty Miniature, Single Rod, 6 mm Bore, 5 mm Stroke Length
Manufacturer Part Number MGJ6-5-F8P
MI Item Number 03503512
Distributor Motion Industries
Motion Internal Description MGJ6-5-F8P CYL
E-Shop link https://www.motionindustries.com/products/sku/03503512
Bore Diameter 6 mm
Cushion Type Rubber Bumper
Guided Cylinder Type Heavy Duty Miniature
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.15 Mpa
Mounting Type Direct
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Options Included Magnetized;Switch Ready
Overall Height 14.5 mm
Overall Length 28 mm
Overall Width 29 mm
Piston Action Double-Acting
Port Gender Female
Port Size M3x0.5
Port Thread Standard ISO
Proof Pressure +1.05 Mpa
Pull Force at 100 psi 14.84 N
Push Force at 100 psi 19.81 N
Rod Gender Female
Rod Size 3 mm
Rod Type Single Rod
Stroke Length 5 mm
Weight 0.11 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Guided Cylinder Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Type Stroke Length Weight
1 1 03503512 Heavy Duty Miniature, Single Rod, 6 mm Bore, 5 mm Stroke Length 6 mm Rubber Bumper Heavy Duty Miniature +0.7 Mpa2 +0.15 Mpa Direct +0.15 to +0.7 Mpa -10 to +60 °C Magnetized;Switch Ready 14.5 mm 28 mm 29 mm Double-Acting Female M3x0.5 ISO +1.05 Mpa 14.84 N 19.81 N Female 3 mm Single Rod 5 mm 0.11 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map