Motion Industries - Free CAD models - Heavy Duty Compact Guide Cylinder MGQL63-200 - TraceParts
Motion Industries
By Motion Industries

Heavy Duty Compact Guide Cylinder MGQL63-200

Manufacturer SMC
Description Heavy Duty Compact Guide Cylinder, Single Rod, 63 mm Bore, 200 mm Stroke Length
Part Number MGQL63-200
MI Item Number 04300509
Distributor Motion Industries
Motion Internal Description MGQL63-200 GUIDE CYLINDER
E-Shop link https://www.motionindustries.com/products/sku/04300509
Bearings Ball Bushing Bearing
Bore Diameter 63 mm
Cushion Type Rubber Bumper
Guided Cylinder Type Heavy Duty Compact Guide Cylinder
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.1 Mpa
Mounting Type Direct
Operating Pressure Range +0.1 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 72 mm
Overall Length 302 mm
Overall Width 150 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 1962 N
Push Force at 100 psi 2182 N
Rod Gender Female
Rod Size 20 mm
Rod Type Single Rod
Stroke Length 200 mm
Weight 14.39 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearings Bore Diameter Cushion Type Guided Cylinder Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Type Stroke Length Weight
1 1 04300509 Heavy Duty Compact Guide Cylinder, Single Rod, 63 mm Bore, 200 mm Stroke Length Ball Bushing Bearing 63 mm Rubber Bumper Heavy Duty Compact Guide Cylinder +1 Mpa2 +0.1 Mpa Direct +0.1 to +1 Mpa -10 to +60 °C 72 mm 302 mm 150 mm Double-Acting Female 1/4 BSPT BSPT +1.5 Mpa 1962 N 2182 N Female 20 mm Single Rod 200 mm 14.39 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map