Motion Industries - Free CAD models - Heavy Duty Compact Guide Cylinder MGQL100TN-25 - TraceParts
Motion Industries
By Motion Industries

Heavy Duty Compact Guide Cylinder MGQL100TN-25

Manufacturer SMC
Description Heavy Duty Compact Guide Cylinder, Single Rod, 100 mm Bore, 25 mm Stroke Length
Part Number MGQL100TN-25
MI Item Number 02044725
Distributor Motion Industries
Motion Internal Description MGQL100TN-25
E-Shop link https://www.motionindustries.com/products/sku/02044725
Bearings Ball Bushing Bearing
Bore Diameter 100 mm
Cushion Type Rubber Bumper
Guided Cylinder Type Heavy Duty Compact Guide Cylinder
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.1 Mpa
Mounting Type Direct
Operating Pressure Range +0.1 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 112 mm
Overall Length 114 mm
Overall Width 224 mm
Piston Action Double-Acting
Port Gender Female
Port Size 3/8 NPT
Port Thread Standard NPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 5003 N
Push Force at 100 psi 5498 N
Rod Gender Female
Rod Size 30 mm
Rod Type Single Rod
Stroke Length 25 mm
Weight 29.75 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearings Bore Diameter Cushion Type Guided Cylinder Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Type Stroke Length Weight
1 1 02044725 Heavy Duty Compact Guide Cylinder, Single Rod, 100 mm Bore, 25 mm Stroke Length Ball Bushing Bearing 100 mm Rubber Bumper Heavy Duty Compact Guide Cylinder +1 Mpa2 +0.1 Mpa Direct +0.1 to +1 Mpa -10 to +60 °C 112 mm 114 mm 224 mm Double-Acting Female 3/8 NPT NPT +1.5 Mpa 5003 N 5498 N Female 30 mm Single Rod 25 mm 29.75 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map