Motion Industries - Free CAD models - Heavy Duty Compact Guide Cylinder MGPS50N-50 - TraceParts
Motion Industries
By Motion Industries

Heavy Duty Compact Guide Cylinder MGPS50N-50

Manufacturer SMC
Description Heavy Duty Compact Guide Cylinder, Single Rod, 50 mm Bore, 50 mm Stroke Length
Manufacturer Part Number MGPS50N-50
MI Item Number 03693485
Distributor Motion Industries
Motion Internal Description MGPS50N-50
E-Shop link https://www.motionindustries.com/products/sku/03693485
Bearings Slide Bearing
Bore Diameter 50 mm
Cushion Type Rubber Bumper
Guided Cylinder Type Heavy Duty Compact Guide Cylinder
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.1 Mpa
Mounting Type Direct
Operating Pressure Range +0.1 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 72 mm
Overall Length 136 mm
Overall Width 160 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 NPT
Port Thread Standard NPT
Proof Pressure +1.5 Mpa
Pull Force at 100 psi 1155 N
Push Force at 100 psi 1374 N
Rod Gender Female
Rod Size 20 mm
Rod Type Single Rod
Stroke Length 50 mm
Weight 0.55 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearings Bore Diameter Cushion Type Guided Cylinder Type Maximum Operating Pressure Minimum Operating Pressure Mounting Type Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Pull Force at 100 psi Push Force at 100 psi Rod Gender Rod Size Rod Type Stroke Length Weight
1 1 03693485 Heavy Duty Compact Guide Cylinder, Single Rod, 50 mm Bore, 50 mm Stroke Length Slide Bearing 50 mm Rubber Bumper Heavy Duty Compact Guide Cylinder +1 Mpa2 +0.1 Mpa Direct +0.1 to +1 Mpa -10 to +60 °C 72 mm 136 mm 160 mm Double-Acting Female 1/4 NPT NPT +1.5 Mpa 1155 N 1374 N Female 20 mm Single Rod 50 mm 0.55 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map