Motion Industries - Free CAD models - Hard Polyurethane Tubing TUH1073BU-20 - TraceParts
Motion Industries
By Motion Industries

Hard Polyurethane Tubing TUH1073BU-20

Manufacturer SMC
Description Hard Polyurethane Tubing, Air Only, 2.65 lbs, 10 mm, 0.394 in
Part Number TUH1073BU-20
MI Item Number 04577082
Distributor Motion Industries
Motion Internal Description TUH1073BU-20
E-Shop link https://www.motionindustries.com/products/sku/04577082
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Blue
Fluid Type Air
Hardness Shore D 57
Length 20 m
Maximum Operating Temperature 140 °F
Minimum Bend Radius 30 mm
Minimum Operating Temperature -4 °F
Operating Pressure at Room Temp 116 psi
Tube Inner Diameter 7.3 mm;0.287 in
Tube Material Polyurethane
Tube Outer Diameter 10 mm;0.394 in
Typical Applications General Purpose Air
Weight 2.65 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Maximum Operating Temperature Minimum Bend Radius Minimum Operating Temperature Operating Pressure at Room Temp Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 04577082 Hard Polyurethane Tubing, Air Only, 2.65 lbs, 10 mm, 0.394 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Blue Air Shore D 57 20 m 140 °F 30 mm -4 °F 116 psi 7.3 mm;0.287 in Polyurethane 10 mm;0.394 in General Purpose Air 2.65 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map